* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=MMBTA13;DI_MMBTA13;BJTs NPN;Darlington;30.0V 0.300A Diodes Inc. NPN Darlington *SYM=DARBJTN .SUBCKT DI_MMBTA13 col base emtr Q1 col base eb QPWR .1 Q2 col eb emtr QPWR D1 emtr col DSUB D2 eb base DSUB .MODEL QPWR NPN (IS=360f NF=1.00 BF=134 VAF=98.6 + IKF=0.240 ISE=21.9p NE=2.00 BR=4.00 NR=1.00 + VAR=40.0 IKR=0.360 RE=4.00 RB=16.0 RC=1.60 + XTB=1.5 CJE=189p VJE=0.740 MJE=0.450 CJC=13.9p + VJC=1.10 MJC=0.240 TF=3.77n TR=617n ) .MODEL DSUB D( IS=360f N=1 RS=4.00 BV=30.0 + IBV=.001 CJO=13.9p TT=617n ) .ENDS