* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX FMMT417 Spice Model v2.0 Last Revised 23/03/07 * .SUBCKT FMMT417 16 15 14 *Pins______________C__B__E Q_Q1 9 8 7 QMOD_1 R_R1 5 6 100 R_R2 5 4 100 R_R3 12 3 100 R_R4 3 1 500 R_R5 10 2 2k R_R6 10 11 2 D_D1 10 5 DZ20 D_D2 4 2 DZ500 D_D3 10 3 DZ200 D_D4 1 2 DZ500 D_D5 7 9 DZ350 C_C1 10 2 20p S_S1 13 11 2 10 SMOD1 S_S2 9 13 2 10 SMOD2 S_S3 8 10 2 10 SMOD3 V_H1 7 10 0 H1 6 10 V_H1 50 E1 12 10 11 10 10 L_L1 9 16 1nH L_L2 15 8 2nH L_L3 10 14 2nH .model QMOD_1 NPN IS =3E-14 NF =1 BF =110 IKF=0.4 +VAF=1900 ISE=1E-12 NE =1.6 +NR =1 BR =7 IKR=0.2 VAR=75 ISC=1e-10 NC =1.9 +RB =0.4 RE =0.1 RC =0.1 +CJC=10.9E-12 MJC=0.347 VJC=0.476 CJE=82.6E-12 +TF =1.3E-9 TR =2.3e-7 .model DZ20 D Is=1E-15 Bv=20 Ibv=100u .model DZ200 D Is=1E-15 Bv=200 Ibv=100u .model DZ350 D Is=1E-15 Rs=0.1 Bv=350 Ibv=100u .model DZ500 D Is=1E-15 N=10 Bv=500 Ibv=100u .model SMOD1 VSWITCH Roff=1e10 Ron=0.1 Voff=4.3 Von=4.6 .model SMOD2 VSWITCH Roff=1e3 Ron=1.0 Voff=4.5 Von=9 .model SMOD3 VSWITCH Roff=1e10 Ron=0.1 Voff=20 Von=25 .ENDS FMMT417 * *$ *