* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX FMMT413 Spice Model v1.0 Last Revised 15/10/04 * .SUBCKT FMMT413 16 15 14 *Pins_____________C__B__E Q_Q1 9 8 7 QMOD_1 R_R1 5 6 100 R_R2 5 4 100 R_R3 12 3 100 R_R4 3 1 500 R_R5 10 2 2k R_R6 10 11 1.5 D_D1 10 5 DZ20 D_D2 4 2 DZ500 D_D3 10 3 DZ200 D_D4 1 2 DZ500 D_D5 7 9 DZ300 C_C1 10 2 20p S_S1 13 11 2 10 SMOD1 S_S2 9 13 2 10 SMOD2 S_S3 8 10 2 10 SMOD3 V_H1 7 10 0 H1 6 10 V_H1 50 E1 12 10 11 10 10 L_L1 9 16 1nH L_L2 15 8 2nH L_L3 10 14 2nH .Model QMOD_1 NPN IS =1.8E-14 ISE=5.0E-14 NF =.9955 NE =1.46 +BF =400 BR =35.5 IKF=.14 IKR=.03 ISC=1.72E-13 NC =1.27 NR =1.005 +RB =.56 RE =.6 RC =.25 VAF=80 VAR=12.5 CJE=13E-12 CJC=4E-12 +VJC=.54 MJC=.33 TF =.64E-9 TR =50.72E-9 .Model DZ20 D Is=1E-15 Bv=20 Ibv=100u .Model DZ200 D Is=1E-15 Bv=200 Ibv=100u .Model DZ300 D Is=1E-15 Rs=0.1 Bv=300 Ibv=100u .Model DZ500 D Is=1E-15 N=10 Bv=500 Ibv=100u .Model SMOD1 VSWITCH Roff=1e10 Ron=0.05 Voff=4.3 Von=4.6 .Model SMOD2 VSWITCH Roff=1e3 Ron=.5 Voff=4.5 Von=9 .Model SMOD3 VSWITCH Roff=1e10 Ron=0.1 Voff=20 Von=25 .ENDS FMMT413 * *$ *