* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=29Jul2016 *VERSION=1 ** PIN ORDER 1=Vcc 2=IN 3=Vee 4=SINK 5=NC 6=SOURCE .SUBCKT ZXGD3009E6 1 2 3 4 5 6 Q1 10 2 60 N Q2 30 2 40 P L1 1 10 1p L2 3 30 1p L3 4 40 100p L4 6 60 100p .MODEL N NPN(IS=6E-14 BF=500 NF=.98 ISE=1E-14 NE=1.25 ISC=3.3E-14 BR=15 NR=1 NC=1.12 CJE=36.592p VJE=.75 MJE=.37 CJC=9.674p VJC=.5 MJC=.33 VAF=28 IKF=1 RC=.1 RE=.05 NK=.808) .MODEL P PNP IS=20e-14 NF=1 ISE=5e-15 NE=1.3 BF=350 + VAF=26 IKF=1 ISC=9e-15 NC=1.03 BR=15 NR=1 VAR=5.7 IKR=0.6 RE=0.067 + RB=0.33 RC=0.012 CJE=36.99e-12 VJE=0.75 MJE=0.41 CJC=13.96e-12 VJC=0.5 + MJC=0.33 TF=8e-10 TR=5.6e-9 QUASIMOD=1 RCO=0.66 GAMMA=1.3e-9 NK=.71 + XTB=1.5 TRE1=0.004 TRB1=0.003 TRC1=0.004 .ENDS * (c) 2016 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL