* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *Zetex ZXGD3002E6 Spice Model v2.0 Last Revised 17/09/08 * .SUBCKT ZXGD3002E6 1 2 3 4 5 6 *pins Vcc, In1, Gnd, Sink, In2, Source Q1 1 2 6 ZXGD3002N Q2 3 5 4 ZXGD3002P * .MODEL ZXGD3002N NPN IS=4E-13 BF=550 NF=1 VAF=25 IKF=4.5 ISE=1E-13 NE=1.4 + BR=120 NR=1 VAR=8 IKR=1.7 ISC=4e-13 NC=1.4 RE=0.010 RB=0.1 RC=0.0085 + CJE=190E-12 VJE=0.67 MJE=0.345 CJC=47E-12 VJC=0.525 MJC=0.34 TF=0.53E-9 TR=8.6e-9 + RCO=0.29 GAMMA=0.8E-9 QUASIMOD=1 XTB=1.4 * .MODEL ZXGD3002P PNP IS=4E-13 NF=1 BF=510 IKF=3.5 VAF=23 ISE=10E-14 NE=1.49 + NR=1 BR=97 IKR=1 VAR=4.5 ISC=7.5e-14 NC=1.2 RE=0.0136 RB=0.12 RC=0.0094 RCO=0.9 + GAMMA=2.5E-9 CJC=60E-12 MJC=0.33 VJC=0.51 CJE=183E-12 MJE=0.5 VJE=0.9 TF=3.4E-10 + TR=4.5e-9 XTB=1.5 TRE1=.002 TRB1=.002 TRC1=.002 QUASIMOD=1 * .ENDS ZXGD3002E6 * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA