* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *TITLE=ZXGD3006 MACROMODEL *DATE=26Jan2012 *ORIGIN=DZSL_DPG_SU *SIMULATOR=DIODES, SIMETRIX and PSPICE *VERSION=1 .SUBCKT ZXGD3006 VCC IN VEE SINK SOURCE LIN IN 6 2n RIN 6 7 1 D1 7 8 DMOD D2 9 7 DMOD RI1 7 8 1000K RI2 9 7 1000K CI1 7 8 5.5p CI2 9 7 5.5p RO1 8 10 100K R02 9 11 100K RsourceI 10 12 1.5 RsinkI 11 13 1.5 D3 12 8 DMOD D4 9 13 DMOD LCC VCC 8 2n LEE VEE 9 2n Lsource 12 SOURCE 1n Lsink 13 SINK 1n G1 8 10 VALUE={1.39e-11*exp((V(7)-V(10))/.0032)*.5*(1+tanh(10*MAX(V(8)-V(7),0)))} G2 11 9 VALUE={1.39e-11*exp((V(11)-V(7))/.0032)*.5*(1-tanh(10*MAX(V(9)-V(7),0)))} .MODEL DMOD D(IS=8p BV=44) .ENDS .SIMULATOR DEFAULT * (c) 2011 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *