* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *Zetex ZXGD3001E6 Spice Model v2.0 Last Revised 17/09/08 * .SUBCKT ZXGD3001E6 1 2 3 4 5 6 *pins Vcc, In1, Gnd, Sink, In2, Source Q1 1 2 6 ZXGD3001N Q2 3 5 4 ZXGD3001P * .MODEL ZXGD3001N NPN IS=9E-13 BF=990 NF=1 VAF=25 IKF=3.8 ISE=8E-14 NE=1.35 + BR=410 NR=1 VAR=8 IKR=1.25 ISC=8e-14 NC=1.35 RE=0.0117 RB=0.1 RC=0.0081 + CJE=168E-12 VJE=0.7 MJE=0.38 CJC=61E-12 VJC=0.52 MJC=0.31 TF=0.5E-9 TR=1.7e-9 + XTB=1.4 * .MODEL ZXGD3001P PNP IS=5.5E-13 NF=1 BF=650 VAF=20 ISE=1.9E-13 + IKF=2.5 NE=1.53 BR=72 VAR=4.1 ISC=7E-14 NC=1.2 IKR=0.25 RC=0.010 + RB=0.15 RE=0.006 QUASIMOD=1 RCO=0.7 GAMMA=1.7E-9 CJC=57E-12 MJC=0.35 + VJC=0.53 CJE=168E-12 MJE=0.54 VJE=0.95 TF=0.42E-9 TR=8.4E-9 TRC1=0.005 + TRB1=0.005 TRE1=0.005 XTB=1.4 * .ENDS ZXGD3001E6 * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA