* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *TITLE=ZXCT1082 MACROMODEL *ORIGIN=DZSL_AG_GS *SIMULATOR=DIODES, SIMETRIX and PSPICE *DATE=1st Sept 2011 *VERSION=2 *PIN_ORDER 1:OUT 2:GND, 3:S+, 4:S-, 5:VCC *Does not include temperature dependence of offset error, gain or input current. *Includes roughly approximated temperature effect of low voltage operating knee of VS- and VCC. .subckt ZXCT1082 OUT GND S+ S- VCC * pins------------1---2---3---4---5 .PARAM VTH1 = {1-0.004*(TEMP-25)} .PARAM KG ={1e-4/(2-VTH1)**2} ; rnom/(VON-VTH1)^2 D1 S+ 1 DHM D2 1 S- DHM D3 S- 2 DHM D4 2 S+ DHM D7 GND VCC DHM D8 GND S- DHM D9 GND S+ DHM *input current typ 1.7uA at Vcc=VS+=12V G1 S+ GND value={(1.4u+((V(VCC)-V(GND)-4)/42e6)+((V(S+)-V(GND))/6e8)) + *0.25*(1+tanh(10*(V(VCC)-V(GND)-3.5)))*(1+tanh(20*(V(S+)-V(GND)-1)))} G2 S- GND value={(1.4u+((V(VCC)-V(GND)-4)/42e6)+((V(S+)-V(GND))/6e8)) + *0.25*(1+tanh(10*(V(VCC)-V(GND)-3.5)))*(1+tanh(20*(V(S+)-V(GND)-1)))} R1 S+ FILT 10k ;input filter C1 FILT S- 1pf ;input filter R2 VCC GND 3.75Meg ;Vcc quiescent current, typ 16uA at 60V G3 S- SIN VALUE={0.1*((1+tanh(10*(V(S-)-V(FILT))))*tanh(50*max(V(S-)-V(SIN),0)) + +(-1+tanh(10*(V(S-)-V(FILT))))*tanh(50*max(V(SIN)-V(GND),0))) + *tanh(20*max(V(VCC)-VTH1,0))} C5 S- GND 3p C6 S+ GND 2p C4 SIN FILT 100f R3 S+ SIN 1G C2 SIN S+ 500f R6 S+ S+A 1k G4 S+A OUT VALUE={KG*(max(V(S+A)-V(SIN)-VTH1,0)**2)*(V(S+A)-V(OUT))} R4 S+ OUT 8G C3 SIN OUT 80f C7 OUT GND 1.25p * zener diode D5 SIN S+ DHM D6 S+ Z1 DHM I1 SIN Z1 0.192 RZ Z1 SIN 100 .model DHM D IS=6.3E-16 BV=65 .ends ZXCT1082 * * (c) 2011 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 4949 Hedgcoxe Road, Suite 200, Plano, TX 75024, USA