* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXCT1009F Spice Model v2.1 Last revision 02/02/07 * * .SUBCKT ZXCT1009F 1 2 3 * *Pins 1.Load 2.Vin 3.Iout * I1 4 3 4uA R6 4 3 20E6 R1 2 4 Rmod1 1 Q1 4 5 3 LargeN C1 5 11 3E-9 R5 11 3 10 R2 5 6 10E3 D1 6 8 Dmod R3 7 6 1 V2 8 3 10 E1 7 3 4 9 1000 V1 10 1 100e-3 I2 9 10 100E-3 R4 9 10 Rmod2 1 .MODEL Dmod D IS=1E-15 BV=20 IBV=1E-3 .MODEL LargeN NPN IS=3.8E-16 LOT/1/UNIFORM=50% DEV/GAUSS=1% + BF=220 LOT/1/UNIFORM=50% DEV/GAUSS=1% NK=.75 IKF=17e-3 VAF=60 + ISE=1.8E-16 NE=1.4 BR=.7 IKR=3e-2 VAR=7 ISC=5E-12 NC=1.321 RB=300 + RE=19.7 RC=63.4 CJC=51E-12 MJC=.42 VJC=.595 CJE=.21E-12 MJE=.33 + VJE=.7 TF=1.5E-10 TR=6E-9 XTF=0.3 VTF=6 ITF=5E-5 XTB=1.17 XTI=5.4 + KF=2E-13 AF=1.4 .MODEL Rmod1 RES (R=99.5 TC1=1E-3 TC2=1E-5 LOT/1/UNIFORM=1% DEV/GAUSS=0.5%) .MODEL Rmod2 RES (R=1 LOT/1/UNIFORM=1% DEV/GAUSS=0.5%) .ENDS * *$ *