* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. ****************************************************************************************************************************************** Note: The following SPICE model is for the transistor element. When applying this SPICE model to your circuit simulation be certain to add R1 and/or R2 values per the table found on sheet 1 of the data sheet. Allow +/- 30% resistance tolerance and +/- 20% for R2/R1 ratio tolerance. *SRC=DCX114EU;DI_DCX114EU;BJTs PNP; Si; 50.0V 0.150A 200MHz Diodes Inc. PBTs .MODEL DI_DCX114EU PNP (IS=9.98f NF=1.00 BF=766 VAF=127 + IKF=54.7m ISE=2.14p NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=0.135 RE=0.815 RB=3.26 RC=0.326 + XTB=1.5 CJE=20.7p VJE=1.10 MJE=0.500 CJC=11.4p VJC=0.300 + MJC=0.300 TF=567p TR=119n EG=1.12 ) ******************************************************************************************************************************** *************************************************************************************************************************************** Note: The following SPICE model is for the transistor element. When applying this SPICE model to your circuit simulation be certain to add R1 and/or R2 values per the table found on sheet 1 of the data sheet. Allow +/- 30% resistance tolerance and +/- 20% for R2/R1 ratio tolerance. *SRC=DCX114EU;DI_DCX114EU;BJTs NPN; Si; 50.0V 0.150A 200MHz Diodes Inc. PBTs .MODEL DI_DCX114EU NPN (IS=16.8f NF=1.00 BF=766 VAF=127 + IKF=91.1m ISE=3.59p NE=2.00 BR=4.00 NR=1.00 + VAR=28.0 IKR=0.225 RE=0.665 RB=2.66 RC=0.266 + XTB=1.5 CJE=11.3p VJE=1.10 MJE=0.500 CJC=4.50p VJC=0.300 + MJC=0.300 TF=549p TR=119n EG=1.12 )*********