* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL DST3946DPJ *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=31Aug2012 *VERSION=1.1 .SUBCKT DST3946DPJ 1 2 3 4 5 6 Q1 6 2 1 DST3904DJ Q2 3 5 4 DST3906DJ .MODEL DST3904DJ NPN (IS=4.5E-15 NF=1 ISE=2E-15 NE=1.4 BF=170 ISC=30E-15 NC=.995 BR=1.2 NR=1.24 CJE=8.5p VJE=.7 MJE=.345 CJC=2.9p MJC=.23 VJC=.4 RE=.1 RB=5 RC=.1 VAR=2.4 IKR=0.300 VAF=180 IKF=0.121 TF=1n TR=250u) .MODEL DST3906DJ PNP (IS=6E-15 BF=150 NE=1.45 NF=1 ISE=2E-15 ISC=2E-15 NR=1 BR=5 NC=1.025 CJC=6.49E-12 MJC=0.32 VJC=0.5 CJE=8.819E-12 MJE=0.35 VJE=0.7 RE=.8 RC=.6 IKF=170m NK=.70 VAF=12 XTB=1.5 QUASIMOD=1 RCO=1 EG=1.15) .ENDS * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *