* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER * 1=E2 8=C2 * 2=B2 7=C2 * 3=E1 6=C1 * 4=B1 5=C1 * .SUBCKT ZDT6790 1 2 3 4 5 6 7 8 Q1 11 4 3 Nmod Q2 12 2 1 Pmod RP1 11 5 0.001 RP2 11 6 0.001 RP3 12 7 0.001 RP4 12 8 0.001 * .MODEL Nmod NPN IS=1.5E-12 NF=1 BF=1000 IKF=3 VAF=60 ISE=4E-13 NE=1.37 + NR=1 BR=123 IKR=1 VAR=14.5 ISC=4E-13 NC=1.34 RB=0.1 RE=0.045 RC=0.027 + CJE=250E-12 VJE=0.68 MJE=0.36 CJC=59E-12 VJC=0.49 MJC=0.36 TF=0.77E-9 + TR=18E-9 RCO=0.93 GAMMA=5E-9 QUASIMOD=1 XTB=1.4 TRE1=0.002 TRB1=0.002 + TRC1=0.002 .MODEL Pmod PNP IS=1.09684E-12 NF=1.0102 BF=650 IKF=1.7 NK=0.75 + VAF=23.5 ISE=9.88593E-14 NE=1.47256 NR=1.00391 BR=270 IKR=0.2 VAR=30 + ISC=5.4933E-14 NC=1.07427 RB=0.055 RE=0.049 RC=0.078 CJC=96E-12 + MJC=0.495 VJC=0.67 CJE=275E-12 TF=0.75E-9 TR=10.8E-9 XTB=1.4 + TRE1=.0025 TRB1=.0025 TRC1=.0025 .ENDS * *$