* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=MMDT3946LP4;MMDT3946LP4_NPN;BJTs NPN; Si; 40.0V 0.200A 375MHz .MODEL MMDT3946LP4_NPN NPN (IS=7.48e-016 NF=1.00 BF=141 VAF=114 + IKF=0.118 ISE=6.24f NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=0.180 RE=0.477 RB=1.91 RC=0.191 + XTB=1.5 CJE=11.1p VJE=1.10 MJE=0.500 CJC=4.97p VJC=0.300 + MJC=0.300 TF=401p TR=69.4n EG=1.12 ) *SRC=MMDT3946LP4;MMDT3946LP4_PNP;BJTs PNP; Si; 40.0V 0.200A 490MHz .MODEL MMDT3946LP4_PNP PNP (IS=5.58e-016 NF=1.00 BF=162 VAF=114 + IKF=98.0m ISE=4.72f NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=0.150 RE=0.865 RB=3.46 RC=0.346 + XTB=1.5 CJE=11.1p VJE=1.10 MJE=0.500 CJC=6.63p VJC=0.300 + MJC=0.300 TF=301p TR=52.4n EG=1.12 )