* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. ***************************************************************************************************************************************** *SRC=LBN150B01;DI_LBN150B01_NPN;BJTs NPN; Si; 40.0V 0.200A 347MHz Diodes Inc. BJTs - Complementary .MODEL DI_LBN150B01_NPN NPN (IS=5.81e-016 NF=1.00 BF=410 VAF=114 + IKF=0.304 ISE=2.28p NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=0.750 RE=0.707 RB=2.83 RC=0.283 + XTB=1.5 CJE=9.67p VJE=1.10 MJE=0.500 CJC=6.86p VJC=0.300 + MJC=0.300 TF=450p TR=70.2n EG=1.12 ) *SRC=LBN150B01;DI_LBN150B01_PNP;BJTs PNP; Si; 40.0V 0.200A 257MHz Diodes Inc. BJTs - Complementary .MODEL DI_LBN150B01_PNP PNP (IS=7.21e-016 NF=1.00 BF=410 VAF=114 + IKF=48.6m ISE=1.01p NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=0.120 RE=1.21 RB=4.83 RC=0.483 + XTB=1.5 CJE=10.9p VJE=1.10 MJE=0.500 CJC=7.57p VJC=0.300 + MJC=0.300 TF=558p TR=84.1n EG=1.12 ) *****************************************************************************************************************************************