* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER * 1=E2 8=C2 * 2=B2 7=C2 * 3=E1 6=C1 * 4=B1 5=C1 * .SUBCKT ZDT6753 1 2 3 4 5 6 7 8 Q1 11 4 3 Nmod Q2 12 2 1 Pmod RP1 11 5 0.001 RP2 11 6 0.001 RP3 12 7 0.001 RP4 12 8 0.001 * .MODEL Nmod NPN IS =3.8206E-13 NF =1.0025 BF =250 IKF=1.15 VAF=154 + ISE=1.035E-13 NE =1.3642 NR =1.0012 BR =50 IKR=0.42 VAR=38 + ISC=7E-13 NC =1.19 RB =0.04 RE =0.0875 RC =0.06 + CJC=45.5E-12 MJC=0.4534 VJC=0.5774 CJE=278E-12 + TF =0.78E-9 TR =30E-9 .MODEL Pmod PNP IS =3.2007E-13 NF =1.0041 BF =200 IKF=1.6 VAF=76 + ISE=8E-14 NE =1.57 NR =1.0008 BR =33 IKR=0.45 VAR=51 + ISC=6E-14 NC =1.079 RB =0.087 RE =0.08 RC =0.07 + CJC=80E-12 MJC=0.4896 VJC=0.7676 CJE=350E-12 + TF =0.86E-9 TR =24E-9 .ENDS * *$