* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * .SUBCKT ZDT6702 1 2 3 4 5 6 7 8 * pins E2, B2, E1, B1, C1, C1, C2, C2 * Q11 12 4 11 SUB603 Q12 12 11 3 SUB603 3.46 Q21 10 2 9 SUB702 Q22 10 9 1 SUB702 3.46 R1 5 12 0.001 R2 6 12 0.001 R3 7 10 0.001 R4 8 10 0.001 * .MODEL SUB603 NPN IS=1E-13 BF=130 VAF=200 NF=1 IKF=0.45 ISE=1.8E-13 + NE=1.5 BR=20 VAR=30 NR=1 IKR=0.45 ISC=7E-13 NC=1.2 RB=0.3 RE=0.3 + RC=0.5 CJE=115E-12 CJC=11E-12 VJC=0.85 MJC=0.41 TF=1E-9 TR=250E-9 + XTB=1.5 * .MODEL SUB702 PNP IS =.5E-13 BF =103 VAF=200 NF =1 IKF=.55 + ISE=.75E-14 NE =1.5 BR =15 VAR=30 NR =1 IKR=.45 ISC=3E-13 + NC=1.2 RB=0.3 RE=0.3 RC=0.3 CJE=140E-12 CJC=20E-12 + VJC=0.85 MJC=0.41 TF=1E-9 TR=290E-9 XTB=1.4 * .ENDS ZDT6702 * *$