* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=MMDT2227M;DI_MMDT2227M_NPN Element Only;BJTs NPN; Si; 40.0V 0.600A 300MHz Diodes Inc. BJTs - Complementary .MODEL DI_MMDT2227M_NPN NPN (IS=61.0f NF=1.00 BF=410 VAF=114 + IKF=0.121 ISE=14.8p NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=0.300 RE=0.269 RB=1.08 RC=0.108 + XTB=1.5 CJE=27.7p VJE=1.10 MJE=0.500 CJC=15.3p VJC=0.300 + MJC=0.300 TF=496p TR=81.1n EG=1.12 ) *SRC=MMDT2227M;DI_MMDT2227M_PNP Element Only;BJTs PNP; Si; 60.0V 0.600A 300MHz Diodes Inc. BJTs - Complementary .MODEL DI_MMDT2227M_PNP PNP (IS=61.2f NF=1.00 BF=410 VAF=139 + IKF=0.279 ISE=22.4p NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=0.690 RE=0.361 RB=1.44 RC=0.144 + XTB=1.5 CJE=27.6p VJE=1.10 MJE=0.500 CJC=18.5p VJC=0.300 + MJC=0.300 TF=491p TR=81.1n EG=1.12 )