* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=DMB2227A;DI_DMB2227A_NPN;BJTs NPN; Si; 40.0V 0.600A 410MHz - .MODEL DI_DMB2227A_NPN NPN (IS=9.69f NF=1.00 BF=272 VAF=114 + IKF=0.493 ISE=11.7f NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=0.750 RE=0.253 RB=1.01 RC=0.101 + XTB=1.5 CJE=29.0p VJE=1.10 MJE=0.500 CJC=14.7p VJC=0.300 + MJC=0.300 TF=362p TR=60.3n EG=1.12 ) *SRC=DMB2227A;DI_DMB2227A_PNP;BJTs PNP; Si; 60.0V 0.600A 360MHz - .MODEL DI_DMB2227A_PNP NPN (IS=6.60f NF=1.00 BF=151 VAF=139 + IKF=0.394 ISE=17.3f NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=0.600 RE=0.434 RB=1.74 RC=0.174 + XTB=1.5 CJE=31.0p VJE=1.10 MJE=0.500 CJC=14.8p VJC=0.300 + MJC=0.300 TF=416p TR=71.8n EG=1.12 )