* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27/04/2010 *VERSION=1 *PIN_ORDER C1, B1, C2, E2, B2, E1. * .SUBCKT ZXTD6717E6 1 2 3 4 5 6 * Q1 1 2 6 Nmod1 Q2 3 5 4 Pmod1 * .MODEL Nmod1 NPN IS=5.92E-13 BF=500 IKF=5 VAF=34.6 + ISE=1.27E-13 NE=1.425 NR=1 BR=280 IKR=2 VAR=12.25 + ISC=6.138E-13 NC=1.46 RB=0.1 RE=0.025 RC=0.017 + CJC=76E-12 MJC=0.2981 VJC=0.4414 CJE=230E-12 + MJE=0.3569 VJE=0.7042 TF=1.12E-9 TR=2.15E-9 * .MODEL Pmod1 PNP IS=5.5E-13 BF=500 IKF=3 VAF=14.93 + ISE=1.75E-13 NE=1.5 NR=1.00 BR=280 IKR=0.3 + VAR=5.64 ISC=6.01E-13 NC=1.34 RB=0.3 RE=0.03 + RC=0.025 CJC=116.9E-12 MJC=0.3456 VJC=0.4576 + CJE=223.6E-12 MJE=0.4803 VJE=0.9091 TF=1.2E-9 + TR=2E-9 * .ENDS * *$