* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10FEB2011 *VERSION=1 *PIN_ORDER * 1=E2 8=C2 * 2=B2 7=C2 * 3=E1 6=C1 * 4=B1 5=C1 * .SUBCKT ZDT6718 1 2 3 4 5 6 7 8 Q1 11 4 3 Nmod Q2 12 2 1 Pmod RP1 11 5 0.001 RP2 11 6 0.001 RP3 12 7 0.001 RP4 12 8 0.001 * .MODEL Nmod NPN IS=5.611E-13 NF=1.0022 BF=480 IKF=4.6 VAF=51 + ISE=1.73E-13 NE=1.4 NR=1.0002 BR=200 IKR=3 VAR=25 + ISC=7.3152E-13 NC=1.47 RB=0.032 RE=0.027 RC=0.025 + CJC=59E-12 MJC=0.2651 VJC=0.3051 CJE=216E-12 + TF=0.95E-9 TR=2.25E-9 .MODEL Pmod PNP IS=6.8E-13 BF=480 IKF=2 VAF=23 + ISE=0.8E-13 NE=1.5567 NR=1.00 BR=70 IKR=0.4 + VAR=7 ISC=7.5E-14 NC=1.19 RB=0.085 RE=0.04 + RC=0.045 CJC=70.02E-12 MJC=0.4685 VJC=0.7714 + CJE=203.6E-12 MJE=0.5029 VJE=0.9403 TF=0.71E-9 + TR=23.7E-9 .ENDS * *$