* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMS3014SSS Spice Model ---------- .SUBCKT DMS3014SSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.01 RS 30 3 0.001 RG 20 2 1.3 CGS 2 3 2.268E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.297E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM D3 3 10 DS D4 3 10 DL D5 3 16 DR D6 10 16 DB .MODEL NMOS NMOS LEVEL = 3 VMAX = 9.356E+005 ETA = 4.441E-017 VTO = 1.817 + TOX = 6E-008 NSUB = 4.849E+016 KP = 150 KAPPA = 138.4 U0 = 400 .MODEL DCGD D CJO = 4.894E-010 VJ = 0.01098 M = 0.1971 .MODEL DLIM D IS = 4.441E-010 .MODEL DS D IS = 2.502E-010 N = 1.063 RS = 0.03357 .MODEL DL D IS = 1.094E-005 N = 1.118 RS = 0.04796 VJ = 0.2303 CJO = 6.6E-010 M = 0.6461 TT = 1.595E-008 .MODEL DR D IS = 1E-015 N = 1.178 .MODEL DB D IS = 1E-011 N = 1 .ENDS *Diodes DMS3014SSS Spice Model v1.0 Last Revised 2010/11/10