* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMS3015SSS Spice Model ---------- .SUBCKT DMS3015SSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.00327 RS 30 3 0.001 RG 20 2 1.48 CGS 2 3 1.174E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.297E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM D3 3 10 DS D4 3 10 DL D5 3 16 DR D6 10 16 DB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.01379 VTO = 1.824 + TOX = 6E-008 NSUB = 4.849E+016 KP = 64.51 KAPPA = 1E-015 U0 = 400 .MODEL DCGD D CJO = 7.171E-010 VJ = 0.2386 M = 0.3999 .MODEL DLIM D IS = 4.441E-010 .MODEL DS D IS = 1.011E-012 N = 0.9 RS = 0.007376 .MODEL DL D IS = 1.416E-007 N = 0.8743 RS = 0.2205 VJ = 0.5878 CJO = 4.376E-010 M = 0.9 .MODEL DR D IS = 1.3E-006 N = 0.6 .MODEL DB D IS = 2.239E-008 N = 0.6 .ENDS *Diodes DMS3015SSS Spice Model v1.0 Last Revised 2011/3/28