* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMG4710SSS Spice Model ---------- .SUBCKT DMG4710SSS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.007253 RS 30 3 0.001 RG 20 2 2.68 CGS 2 3 1.769E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.666E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM D3 3 10 DS D4 3 10 DL D5 3 16 DR D6 10 16 DB .MODEL NMOS NMOS LEVEL = 3 VMAX = 4.791E+005 ETA = 4.441E-017 VTO = 1.856 + TOX = 6E-008 NSUB = 3.989E+016 KP = 84.87 KAPPA = 100 U0 = 154.9 .MODEL DCGD D CJO = 7.729E-010 VJ = 0.06542 M = 0.3396 .MODEL DLIM D IS = 4.441E-010 .MODEL DS D IS = 7.339E-010 N = 1.331 RS = 0.0311 .MODEL DL D IS = 8.12E-006 N = 1.142 RS = 0.03216 VJ = 0.188 CJO = 2.828E-010 M = 0.4555 TT = 1.595E-008 .MODEL DR D IS = 1E-006 N = 1.178 .MODEL DB D IS = 1E-011 N = 1 .ENDS *Diodes DMG4710SSS Spice Model v1.0 Last Revised 2010/11/9