* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMHC10H170SFJ Spice Model ---------- *NMOS .SUBCKT DMHC10H170SFJ_NMOS 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.1083 RS 30 3 1E-008 RG 20 2 1.37 CGS 2 3 1.07E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 3.5E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 8E+005 ETA = 0.001 VTO = 2.715 + TOX = 6E-008 NSUB = 1E+016 KP = 20.25 U0 = 400 KAPPA = 4.441E-010 .MODEL DCGD D CJO = 2.221E-010 VJ = 0.1 M = 0.4408 .MODEL DSUB D IS = 2.405E-010 N = 1.267 RS = 0.006864 BV = 116 CJO = 2.222E-010 VJ = 0.1225 M = 0.5115 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMHC10H170SFJ_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.1739 RS 30 3 0.001 RG 20 2 12.5 CGS 2 3 1.213E-009 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 4E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+006 ETA = 4.441E-010 + TOX = 6E-008 NSUB = 1E+016 KP = 12.42 KAPPA = 61.41 VTO = -2.193 .MODEL DCGD D CJO = 9.262E-011 VJ = 0.7916 M = 0.3376 .MODEL DSUB D IS = 3.112E-009 N = 1.487 RS = 0.008305 BV = 150 + CJO = 1.637E-010 VJ = 0.753 M = 0.6004 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMHC10H170SFJ Spice Model v1.0 Last Revised 2016/1/5