* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMHC3A01T8 Spice Model v1.0 Last Revised 8/7/05 * .SUBCKT ZXMHC3A01T8 51 52 53 54 55 56 57 58 *connections *51=pin1=G3 *52=pin2=S2,S3 *53=pin3=G2 *54=pin4=G1 *55=pin5=D1,D2 *56=pin6=S1,S4 *57=pin7=D3,D4 *58=pin8=G4 * L1 1 51 2.3e-9 L2a 62 2 1.3e-9 L2b 72 2 1.3e-9 L2c 2 52 1e-9 L3 3 53 2.3e-9 L4 4 54 2.3e-9 L5 5 55 1.5e-9 L6a 66 6 1.3e-9 L6b 76 6 1.3e-9 L6c 6 56 1e-9 L7 7 57 1.5e-9 L8 8 58 2.3e-9 M11 16 12 62 62 Nnmod M12 62 12 62 16 Npmod RG1 3 12 5 RIN1 12 62 1E12 RD1 5 16 Nrmod 0.08 RL1 5 62 3E9 C11 12 62 8.5E-12 C21 5 3 3E-12 D11 62 5 Ndmod M21 26 22 72 72 Nnmod M22 72 22 72 26 Npmod RG2 1 22 5 RIN2 22 72 1E12 RD2 7 26 Nrmod 0.08 RL2 7 72 3E9 C12 22 72 8.5E-12 C22 7 1 3E-12 D12 72 7 Ndmod M31 36 32 66 66 Ppmod M32 66 32 66 36 Pnmod RG3 4 32 10 RIN3 32 66 1E9 RD3 5 36 Prmod 0.05 RL3 5 66 3E9 C13 32 66 8.5E-12 C23 5 4 5E-12 D13 5 66 Pdmod M41 46 42 76 76 Ppmod M42 76 42 76 46 Pnmod RG4 8 42 10 RIN4 42 76 1E9 RD4 7 46 Prmod 0.05 RL4 76 7 3E9 C14 42 76 8.5E-12 C24 7 8 5E-12 D14 7 76 Pdmod .MODEL Nnmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=5E17 L=1.16E-6 W=0.28 VTO=2.3 +KP=15E-5 RS=.045 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Npmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1.5E16 L=1.3E-6 W=0.13 +TPG=-1 IS=1E-15 N=10) .MODEL Ndmod D (IS=6E-13 RS=.025 IKF=0.1 TRS1=1.5e-3 +CJO=85e-12 BV=33) .MODEL Nrmod RES (TC1=4.2e-3 TC2=1E-5) .MODEL Ppmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 L=1.2E-6 W=0.33 +VTO=-1.9 KP=2E-5 RS=.05 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pnmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 L=1.4E-6 W=0.19 +TPG=-1 IS=1E-15 N=10) .MODEL Pdmod D (IS=6E-13 RS=.025 IKF=0.1 TRS1=1.5e-3 +CJO=65e-12 BV=33) .MODEL Prmod RES (TC1=5.5e-3 TC2=1.5E-5) .ENDS * *$ *