* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=15FEB2011 *VERSION=1 *PIN_ORDER ZXMHC6A07T8 * 1=N1G 8=P1G * 2=N1D/P1D 7=P1S/P2S * 3=N1S/P2S 6=N2D/P2D * 4=N2G 5=P2G * .SUBCKT ZXMHC6A07N8 1 2 3 4 5 6 7 8 X1 2 8 7 P6A13 X2 2 1 3 N6A07 X3 6 4 3 N6A07 X4 6 5 7 P6A13 .ENDS ZXMHC6A07N8 * .SUBCKT N6A07 3 4 5 M1 6 2 5 5 Nmod1 L=.6E-6 W=0.34 M2 5 2 5 6 Pmod1 L=.6E-6 W=0.24 RG 4 2 4 RIN 2 5 1E12 RD 3 6 Rmod1 0.12 RL 6 5 10E9 C1 2 5 25E-12 C2 3 2 15E-12 D1 5 3 Dmod1 .MODEL Nmod1 NMOS (LEVEL=3 TOX=85E-9 NSUB=1E17 VTO=3.35 XJ=1.6E-6 +KP=9.5E-6 RS=.035 NFS=1.2E12 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod1 PMOS (LEVEL=3 TOX=80E-9 NSUB=1E16 XJ=2.3E-6 +TPG=-1 IS=1E-15 N=10) .MODEL Dmod1 D (IS=0.5E-12 RS=.055 TRS1=1.5e-3 +CJO=71e-12 TT=24E-9 BV=66) .MODEL Rmod1 RES (TC1=7.3e-3 TC2=1.6E-5) .ENDS N6A07 * .SUBCKT P6A13 3 4 5 M1 6 2 5 5 Pmod L=1.2E-6 W=0.39 M2 5 2 5 6 Nmod L=1.4E-6 W=0.195 RG 4 2 3 RIN 2 5 1E9 RD 3 6 Rdmod 0.25 RL 3 5 3E9 C1 2 5 25E-12 C2 3 4 15E-12 D1 3 5 Dbodymod .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1e16 +VTO=-1.5 KP=6e-6 RS=0.005 NFS=12e11 KAPPA=0.01 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=1e-11 RS=0.05 IKF=0.001966 XTI=-1 TRS1=1.2e-3 +CJO=3.514e-11 BV=66) .MODEL Rdmod RES (TC1=5e-3 TC2=1e-5) .ENDS P6A13 * *$