* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=25/02/2009 *VERSION=3 *PIN_ORDER D G S * .SUBCKT ZXMP6A18K 1 2 3 M11 20 21 22 22 Ppmod1 L=1.2E-6 W=2.64 M12 22 21 22 20 Npmod1 L=1.4E-6 W=1.5 RG1 27 21 1.3 RIN1 21 22 1E9 RD1 20 24 Rpmod1 0.03 RS1 22 23 1E-6 RL1 23 24 3E9 C11 21 22 500E-12 C12 20 21 15E-12 D1 24 23 Dpmod1 LD1 1 24 1.3E-9 LG1 2 27 2.4E-9 LS1 3 23 2.4E-9 .MODEL Ppmod1 PMOS (LEVEL=3 TOX=5.5E-8 NSUB=.5E17 VTO=-1.83 +KP=1.9E-5 RS=0.035 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Npmod1 NMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dpmod1 D (IS=1.6E-12 RS=.022 IKF=1 TRS1=1.5E-3 +CJO=65E-12 BV=66) .MODEL Rpmod1 RES (TC1=10e-3 TC2=8E-6) .ENDS * *$