* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=25/02/2009 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMP6A17G 1 2 3 M11 20 21 22 22 Ppmod1 L=1.4E-6 W=1.25 M12 22 21 22 20 Npmod1 L=1.4E-6 W=0.95 RG1 21 27 2.8 RIN1 21 22 1E9 RD1 20 24 Rpmod1 0.028 RS1 22 23 Rpmod1 0.068 RL1 23 24 7E9 C1 21 22 160E-12 D1 24 23 Dpmod1 LD1 1 24 1.0E-9 LG1 2 27 2.3E-9 LS1 3 23 2.3E-9 .MODEL Ppmod1 PMOS (LEVEL=3 TOX=8.6E-8 NSUB=8E15 +VTO=-2.18 KP=3.5E-5 NFS=3.5E11 KAPPA=0.016 IS=1E-15 N=10) .MODEL Npmod1 NMOS (LEVEL=3 TOX=8.6E-8 NSUB=6.5E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dpmod1 D (IS=2E-12 RS=0.02 IKF=0.1 TRS1=1.5e-3 CJO=85e-12 +M=0.43 VJ=0.41 TT=3.2e-8 BV=66) .MODEL Rpmod1 RES (TC1=4.6e-3 TC2=8E-6) .ENDS * *$