* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMP6A16DN8 Spice Model v1.0 Last Revised 15/3/2007 * .SUBCKT ZXMP6A16DN8 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.4E-6 W=2.148 M2 5 2 5 6 Nmod L=1.4E-6 W=1.579 RG 4 2 1.9 RIN 2 5 1E9 RD 3 6 Rdmod 0.04 RL 3 5 7E9 D1 3 5 Dbodymod LD 3 30 1.5E-9 LG 4 40 1.2E-9 LS 5 50 1.2E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=10.7E-8 NSUB=6.6E15 +VTO=-2.24 KP=1.4E-5 RS=.03 NFS=1E11 KAPPA=.005 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=10.7E-8 NSUB=6.45E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=5E-12 RS=.02 IKF=0.02 TRS1=1.5e-3 CJO=380e-12 +M=0.43 VJ=0.41 TT=3.2e-8 BV=110) .MODEL Rdmod RES (TC1=7e-3 TC2=1.0E-5) .ENDS * *$ *