* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZMR500 Spice Model v1.0 Last revision 31/01/07 * .SUBCKT ZMR500 1 2 3 * Connections IN_GND_OUT Q1 12 5 6 Qmod1 R1 4 2 Rmod1 1 R2 6 7 0.04 R4 10 2 15E3 R5 6 8 1E6 R6 5 6 1E6 D1 1 11 Dmod1 D2 11 12 Dmod1 R8 7 2 Rmod3 100E3 C4 8 10 130E-12 I1 2 4 5.001 G1 5 7 8 4 1 G2 2 4 1 2 5E-4 VS 3 7 0 F1 2 4 VS 0.5 .MODEL Qmod1 NPN (RC=10 RB=10 RE=10 CJC=2p CJE=5p) .MODEL Dmod1 D (IS=0.8E-15) .MODEL Rmod1 RES (TC1=-3.9E-5 TC2=-6.1E-7) .MODEL Rmod3 RES (TC1=-5E-4 TC2=0E-7) .ENDS ZMR500 * *$ *