* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL DMP2215L *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=06Jan2012 *VERSION=1 *PINS 10=D 20=G 30=S .SUBCKT DMP2215L 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 45E-3 RS 23 3 Rmod1 10E-3 RG 20 22 14 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 220E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 480E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .003 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-1.13 TOX=7.5E-8 NSUB=1E+16 KP=7.5 NFS=1E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 380E-12 VJ = 0.45 M = 0.33 T_ABS=25) .MODEL DSUB D (IS=.9E-12 N=1.02 RS=0.035 BV=22 CJO=94E-12 VJ=0.45 M=0.33 TT=3E-9) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=1e-3 TC2=1E-6) .ENDS .SIMULATOR DEFAULT