* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=SIMETRIX *DATE=23/07/2015 *VERSION=1 *PIN ORDER 1:EN 2:OUT 3:OUT 4:GND 5:OUT 6:Rext .SUBCKT BCR420UW6Q 1 2 3 4 5 6 Q1 5 8 6 BCRNPN R1 1 8 20K TC1=0.2m R2 6 4 95 TC1=2m Rshort23 2 3 10u Rshort35 3 5 10u D1 8 9 BCRdiode D2 9 4 BCRdiode .MODEL BCRNPN NPN IS=300e-11 NF=1.2 ISE=30e-15 NE=1.2 BF=350 + VAF=10 IKF=300m ISC=2e-13 NC=1.2 BR=15 NR=1 RE=0.01 + RB=0.33 RC=0.01 CJE=60e-12 VJE=0.55 MJE=0.36 CJC=15e-12 VJC=0.5 + MJC=0.35 TF=1e-9 TR=4e-9 QUASIMOD=1 RCO=1 GAMMA=1.3e-9 NK=.55 + XTB=1.4 TRE1=0.004 TRB1=0.003 TRC1=0.004 .model BCRdiode D(IS=3f RS=.01 N=1.05 IKF=1m CJO=.5p M=0.3 VJ=0.7 + BV=3 XTI=12.5) .ENDS .SIMULATOR DEFAULT