* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXM66P03N8 Spice Model v1.0 Last Revised 31/10/07 * .SUBCKT ZXM66P03N8 3 4 5 *----connections----D G S * M1 6 2 8 8 MOSMOD M2 6 41 8 8 MOSMODS RG 41 2 5 RIN 2 8 100E6 RD 31 6 RMOD1 0.005 RS 8 51 RMOD1 0.018 RL 3 5 350E6 C1 2 8 800E-12 C2 6 2 900E-12 C3 15 14 3300E-12 C4 16 8 2000E-12 D1 3 5 DMOD1 Egt1 42 41 21 8 1 Vgt1 8 22 1 Igt1 8 21 1 Rgt 21 22 RMOD2 1 S1 2 15 13 14 SMOD1a S2 13 15 13 14 SMOD1b S3 16 13 8 13 SMOD2a S4 16 2 8 13 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 31 8 1 LD 3 31 1.3E-9 LG 4 42 1.2E-9 LS 5 51 1.2E-9 .MODEL MOSMOD PMOS VTO=-2.33 IS=1E-15 KP=50 CBD=1E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS PMOS VTO=-1.75 IS=1E-15 KP=10 PB=1 .MODEL DMOD1 D IS=1.2E-12 RS=0.012 TT=2.5e-8 BV=35 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.75 VOFF=1.75 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=1.75 VOFF=-1.75 .MODEL SMOD2a VSWITCH RON=1e-2 ROFF=1e4 VON=-1.5 VOFF=-3.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=-3.5 VOFF=-1.5 .MODEL RMOD1 RES (TC1=3E-3 TC2=8E-6) .MODEL RMOD2 RES (TC1=3E-3 TC2=2E-6) .ENDS ZXM66P03N8 * *$ *