* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL DMP3098LSD *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=11Dec2012 *VERSION=1 .SUBCKT DMP3098LSD 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 26E-3 RS 23 3 Rmod1 26E-3 RG 20 22 5 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 100E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 400E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .003 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-2.1 TOX=6E-8 NSUB=5E+16 KP=9 NFS=1E11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 350E-12 VJ = 0.45 M = 0.33) .MODEL DSUB D (IS=2.5E-13 N=1 RS=0.018 BV=33 CJO=94E-12 VJ=0.45 M=0.33 TT=3E-9) .MODEL DLIM D (IS=100U N=1) .MODEL Rmod1 RES (TC1=.5e-3 TC2=3E-6) .ENDS