* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMP3A13F Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMP3A13F 30 40 50 * D G S M1 6 2 5 5 Pmod L=1.2E-6 W=0.33 M2 5 2 5 6 Nmod L=1.4E-6 W=0.19 RG 4 2 10 RIN 2 5 1E9 RD 3 6 Rdmod 0.05 RL 3 5 3E9 C1 2 5 8.5E-12 C2 3 4 5E-12 D1 3 5 Dbodymod LD 3 30 0.5E-9 LG 4 40 1.0E-9 LS 5 50 1.0E-9 .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 +VTO=-1.9 KP=2E-5 RS=.05 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=6E-13 RS=.025 IKF=0.1 TRS1=1.5e-3 +CJO=65e-12 BV=33) .MODEL Rdmod RES (TC1=5.5e-3 TC2=1.5E-5) .ENDS ZXMP3A13F * *$ *