* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZVP4525E6 Spice Model v1.0 Last Revised 6/01/2005 * .SUBCKT ZVP4525E6 3 4 5 *---connections---D-G-S M1 6 20 8 8 MOSMOD1 M2 6 20 8 8 MOSMOD2 RG 4 2 7 RIN 2 8 200E6 RD 3 6 RMOD1 11 RS 8 5 RMOD1 0.5 RB 3 7 RMOD1 0.2 RL 3 5 250E6 C1 2 8 80E-12 C2 2 3 12E-12 C3 15 14 175E-12 C4 16 8 175E-12 D1 7 5 DMOD1 S1 2 15 14 13 SMOD1a S2 13 15 14 13 SMOD1b S3 16 13 13 8 SMOD2a S4 16 2 13 8 SMOD2b Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD1 PMOS VTO=-1.5 IS=1E-15 KP=0.15 .MODEL MOSMOD2 PMOS VTO=-.9 IS=1E-15 KP=0.0015 .MODEL DMOD1 D IS=4.14E-13 N=1.0078 CJO=100E-12 BV=260 .MODEL SMOD1a VSWITCH RON=.01 ROFF=1e3 VON=1.7 VOFF=-2.75 .MODEL SMOD1b VSWITCH RON=.01 ROFF=1e3 VON=-2.75 VOFF=1.7 .MODEL SMOD2a VSWITCH RON=.01 ROFF=1e3 VON=1.5 VOFF=3.5 .MODEL SMOD2b VSWITCH RON=.01 ROFF=1e3 VON=3.5 VOFF=1.5 .MODEL RMOD1 RES (TC1=8e-3 TC2=1.5e-5) .MODEL RMOD2 RES (TC1=-1.9e-3 TC2=1e-6) .ENDS * *$ *