* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZVP3310A Spice Model v1.0 Last Revised 23/7/04 * .SUBCKT ZVP3310A 3 4 5 * D G S M1 13 20 5 5 Pmod1 RG 4 2 50 RIN 2 5 1E9 RL 3 5 1.2E8 RD 3 13 Rmod1 5 C1 2 5 55E-12 D1 3 5 Dmod1 D2 3 17 Dmod2 Egs1 2 17 2 5 1 Egt1 2 20 5 21 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 Rmod2 1 .MODEL Pmod1 PMOS VTO=-2.1 RS=2 IS=1E-15 KP=0.2 +CBD=35E-12 PB=1 LAMBDA=6E-3 .MODEL Dmod1 D IS=5E-12 RS=1 .MODEL Dmod2 D CJO=20e-12 IS=1e-30 N=10 .MODEL Rmod1 RES (TC1=9e-3 TC2=4.2E-5) .MODEL Rmod2 RES (TC1=-2e-3 TC2=3e-6) .ENDS ZVP3310A * *$ *