* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMG4511SK4 Spice Model ---------- *NMOS .SUBCKT DMG4511SK4_N 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.02 RS 30 3 0.0001227 RG 20 2 1.56 CGS 2 3 8.311E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 9.4E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+006 ETA = 0.001 VTO = 2.45 + TOX = 6E-008 NSUB = 1E+016 KP = 43.98 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 3.144E-010 VJ = 0.09587 M = 0.3239 .MODEL DSUB D IS = 3.094E-011 N = 1.136 RS = 0.01791 BV = 40 CJO = 1.281E-010 VJ = 0.3722 M = 0.5383 .MODEL DLIM D IS = 0.0001 .ENDS *PMOS .SUBCKT DMG4511SK4_P 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.02422 RS 30 3 0.001 RG 20 2 7 CGS 2 3 9.898E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1.558E+005 ETA = 0.0001 + TOX = 6E-008 NSUB = 1E+016 KP = 16.62 KAPPA = 1 VTO = -1.536 .MODEL DCGD D CJO = 3.059E-010 VJ = 0.1859 M = 0.2861 .MODEL DSUB D IS = 3.103E-011 N = 1.129 RS = 0.03535 BV = 45 CJO = 1.446E-010 VJ = 0.8474 M = 0.6504 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMG4511SK4 Spice Model v1.0 Last Revised 2011/10/28