* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL ZXMC10A816N8 *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=17Sep2014 *VERSION=1 ** Imported from: C:UserssuppuluriDesktopXMC10A816N8XMC10A816.txt ** PINS: 1=S1 , 2=G1, 3=S2, 4=G2, 5=D21, 6=D22, 7=D11, 8=D12 .SUBCKT ZXMC10A816N8 D11 G1 S1 D21 G2 S2 D12 D22 *NMOS M1 1 2 3 3 Nmod1 RD D11 1 Rmod1 90E-3 RS 23 3 Rmod1 84E-3 RG G1 22 10 RIN G1 23 2E11 RDS D11 23 2E9 CGS 2 3 370E-12 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 380E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 23 D11 DSUB EL 2 22 1 3 0.0035 LS S1 23 2E-9 RL S1 S2 3E+10 .MODEL Nmod1 NMOS (LEVEL=3 VTO=3.45 TOX=11E-8 NSUB=2.83E+15 KP=50 NFS=1E+12 IS=1E-15 N=10) .MODEL DCGD D (CJO = 8E-12 VJ = 0.6 M = 0.33 T_ABS=25) .MODEL DSUB D (IS =5E-12 N=1.08 RS=0.02 BV=105 CJO=200E-12 VJ=0.53 M=0.55 TT=40E-9 IKF=200m) .MODEL Rmod1 RES (TC1=1E-3 TC2=6E-6) *PMOS M2 4 5 6 6 Pmod1 RD2 D21 4 Rmod2 130E-3 RS2 53 6 Rmod2 84E-3 RG2 G2 52 240 RIN2 G2 53 2E11 RDS2 D21 53 2E9 CGS2 5 6 500E-12 EGD2 16 0 4 5 1 VFB2 18 0 0 FFB2 4 5 VFB2 1 CGD2 17 18 600E-12 R12 17 0 1 D12 16 17 DLIM DDG2 19 18 DCGD2 R22 16 19 1 D22 19 0 DLIM DSD2 D21 53 DSUB2 EL2 5 52 4 6 .0003 RL2 S2 53 3 LS2 S2 53 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-3.4 TOX=11E-8 NSUB=3.56E+16 KP=60 NFS=.1E+12 IS=1E-15 N=10) .MODEL DCGD2 D (CJO = 240E-12 VJ = 0.45 M = 0.33 T_ABS=25) .MODEL DSUB2 D (IS=1E-12 N=1 RS=0.012 BV=105 CJO=100E-12 VJ=0.45 M=0.33 TT=40E-9 IKF=140m TRS1=1.5m) .MODEL Rmod2 RES (TC1=2.6e-3 TC2=3E-6) *common model for PMOS and NMOS .MODEL DLIM D (IS=100U N=1 T_ABS=25) Rdrain1 D11 D12 .001m Rdrain2 D21 D22 .001m .ENDS * (c) 2014 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *