* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=24JAN2011 *VERSION=1 *PIN_ORDER *1=S1 *2=G1 *3=S2 *4=G2 *5=D2 *6=D2 *7=D1 *8=D1 * .SUBCKT ZXMC3AMC 1 2 3 4 5 6 7 8 *Dev1 N-channel M11 11 12 13 13 Nmod1 L=1.16E-6 W=0.28 M12 13 12 13 11 Pmod1 L=1.3E-6 W=0.13 RG11 2 12 5 RIN11 12 13 1E12 RD11 11 15 Rmod1 0.08 RS11 13 14 1E-6 RL11 13 15 3E9 C11 12 13 8.5E-12 C12 12 15 3E-12 D11 13 15 Dmod1 RP11 15 7 1E-6 RP12 15 8 1E-6 LS11 14 1 11.2E-9 .MODEL Nmod1 NMOS (LEVEL=3 TOX=5.5E-8 NSUB=5E17 VTO=2.3 +KP=15E-5 RS=.045 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod1 PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1.5E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dmod1 D (IS=6E-13 RS=.025 IKF=0.1 TRS1=1.5e-3 +CJO=85e-12 BV=33) .MODEL Rmod1 RES (TC1=4.2e-3 TC2=1E-5) *Dev2 P-channel M21 21 22 23 23 Pmod2 L=1.2E-6 W=0.33 M22 23 22 23 21 Nmod2 L=1.4E-6 W=0.19 RG21 4 22 10 RIN21 22 23 1E9 RD21 21 25 Rmod2 0.05 RS21 23 24 1E-6 RL21 23 25 3E9 C21 22 23 8.5E-12 C22 22 25 5E-12 D21 25 23 Dmod2 RP21 25 5 1E-6 RP22 25 6 1E-6 LS21 24 3 1.2E-9 .MODEL Pmod2 PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 +VTO=-1.9 KP=2E-5 RS=.05 NFS=2E11 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Nmod2 NMOS (LEVEL=3 TOX=5.5E-8 NSUB=2E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dmod2 D (IS=6E-13 RS=.025 IKF=0.1 TRS1=1.5e-3 +CJO=65e-12 BV=33) .MODEL Rmod2 RES (TC1=5.5e-3 TC2=1.5E-5) .ENDS * *$