* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=02JUN2010 *VERSION=1 *PIN_ORDER Sn1, Gn1, Sn2, Gn2, Dn2, Dn2, Dn1, Dn1 * .SUBCKT ZXMD63C03X 1 2 3 4 5 6 7 8 *Device1 M11 13 12 11 11 Mmod11 M12 13 12 11 11 Mmod12 R11 12 2 5 R12 12 11 2E9 R13 13 14 Rmod11 0.065 R14 11 15 Rmod11 0.012 R15 14 15 300E6 C11 12 11 269E-12 C12 12 14 33E-12 C13 16 17 300E-12 C14 18 11 365E-12 D11 15 14 Dmod11 S11 12 17 13 12 Smod11 S12 17 19 13 12 Smod12 S13 19 18 12 11 Smod13 S14 18 12 12 11 Smod14 E11 19 11 12 11 1 E12 16 11 14 11 1 L11 15 1 1E-9 L12 14 20 1E-9 R16 20 7 1E-3 R17 20 8 1E-3 * Device2 M21 23 22 21 21 Mmod21 R21 22 4 18 R22 23 21 300E6 R25 21 22 2E9 C21 22 21 450E-12 C22 23 22 35E-12 D21 23 21 Dmod21 L21 21 3 1E-9 L22 23 24 1E-9 R23 24 5 1E-3 R24 24 6 1E-3 * .MODEL Mmod11 NMOS VTO=2.2 IS=1E-15 KP=5 CBD=170E-12 LAMBDA=4.9E-3 .MODEL Mmod12 NMOS VTO=1.8 IS=1E-15 KP=0.033 .MODEL Dmod11 D IS=2E-13 RS=0.075 BV=38 IBV=1E-6 TT=21e-9 .MODEL Smod11 VSWITCH RON=1e-2 ROFF=1e4 VON=-1.5 VOFF=1.5 .MODEL Smod12 VSWITCH RON=1e-2 ROFF=1e4 VON=1.5 VOFF=-1.5 .MODEL Smod13 VSWITCH RON=1e-2 ROFF=1e4 VON=-1.5 VOFF=-3.5 .MODEL Smod14 VSWITCH RON=1e-2 ROFF=1e4 VON=-3.5 VOFF=-1.5 .MODEL Rmod11 RES (TC1=3E-3 TC2=2E-5) .MODEL Mmod21 PMOS VTO=-2.32 RS=0.09 RD=0.045 KP=4.2 +CBD=480E-12 LAMBDA=4.9E-3 .MODEL Dmod21 D IS=4E-13 N=1.04 IKF=295E-3 RS=94E-3 .ENDS * *$