* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=25/02/09 *VERSION=1 *PIN_ORDER D G S * .SUBCKT ZXMN10A08G 1 2 3 M11 20 21 22 22 Nnmod1 L=1E-6 W=0.6 M12 22 21 22 20 Pnmod1 L=1.5E-6 W=0.45 RG1 21 27 3.2 RIN1 21 22 1E12 RD1 20 24 Rnmod1 0.14 RS1 22 23 1E-6 RL1 23 24 10E9 C11 21 22 65E-12 C12 20 21 10E-12 D1 23 24 Dnmod1 LD1 1 24 1.0E-9 LG1 2 27 2.3E-9 LS1 3 23 2.3E-9 .MODEL Nnmod1 NMOS (LEVEL=3 TOX=5E-8 NSUB=2E17 VTO=4.05 +KP=18E-5 RS=.07 NFS=2E12 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pnmod1 PMOS (LEVEL=3 TOX=15E-8 NSUB=2E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dnmod1 D (IS=2E-12 RS=.02 IKF=0.06 TRS1=1.5e-3 +CJO=120e-12 BV=110) .MODEL Rnmod1 RES (TC1=9.5e-3 TC2=2.5E-5) .ENDS ZXMN10A08G * *$