* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMN10A08DN8 Spice Model v2.0 Last Revised 21/2/05 * .SUBCKT ZXMN10A08DN8 30 40 50 *------connections-------D-G-S M1 6 2 5 5 Nmod L=1E-6 W=0.6 M2 5 2 5 6 Pmod L=1.5E-6 W=0.45 RG 4 2 3.2 RIN 2 5 1E12 RD 3 6 Rdmod 0.14 RL 6 5 10E9 C1 2 5 30E-12 C2 3 4 10E-12 D1 5 3 Dbodymod LD 3 30 1.5E-9 LG 4 40 1.2E-9 LS 5 50 1.2E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=5E-8 NSUB=2E17 VTO=4.05 +KP=18E-5 RS=.07 NFS=2E12 KAPPA=0.06 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=15E-8 NSUB=2E15 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=2E-12 RS=.02 IKF=0.06 TRS1=1.5e-3 +CJO=120e-12 BV=101) .MODEL Rdmod RES (TC1=9.5e-3 TC2=2.5E-5) .ENDS ZXMN10A08DN8 * *$ *