* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZVNL120A Spice Model v1.0 Last Revised 27/9/04 * .SUBCKT ZVNL120A 3 4 5 * D G S M1 21 2 23 23 Mmod1 M2 21 2 23 23 Mmod2 J1 24 25 21 Jmod RJ 25 23 1000 RG 4 22 90 RD1 3 24 Rmod1 2 RD2 21 24 Rmod1 20 RS 5 23 Rmod1 1 RL 3 5 1.5E9 RIN 22 5 2E9 C1 22 5 85E-12 C2 3 22 7E-12 D1 5 3 Dmod Igt 5 31 1 Rgt 31 32 Rmod2 1 Vgt 5 32 1 Egt 22 2 5 31 1 .MODEL Mmod1 NMOS VTO=1.7 IS=1E-15 KP=0.5 CBD=20E-12 PB=1 +LAMBDA=2.6E-3 .MODEL Mmod2 NMOS VTO=0.95 RS=2 Rd=2 KP=0.05 PB=1 LAMBDA=2.6E-3 .MODEL Jmod NJF Beta=15m Betatce=-.5 Lambda=50m Vto=-6.25 Vtotc=-2.5m .MODEL Dmod D IS=1E-12 RS=0.5 BV=205 .MODEL Rmod1 RES (TC1=9e-3 TC2=2.5E-5) .MODEL Rmod2 RES (TC1=2.4e-3 TC2=1E-6) .ENDS ZVNL120A * *$ *