* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZVN4424A Spice Model v1.2 Last Revised 20/3/01 * .SUBCKT ZVN4424A 3 4 5 *------connections-------D-G-S M1 6 2 8 8 N4424AM M2 6 2 8 8 N4424AMS RG 4 2 9 RD 3 6 3.6 RS 8 5 0.15 RL 3 5 240E6 C1 2 8 137E-12 C2 2 3 15E-12 C3 15 14 385E-12 C4 16 8 220E-12 D1 5 3 N4424AD S1 2 15 13 14 SMOD1 S2 13 15 14 13 SMOD1 S3 16 13 13 8 SMOD2 S4 16 2 8 13 SMOD2 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 .MODEL N4424AM NMOS VTO=1.3 IS=1E-15 KP=0.85 +CBD=66.2E-12 PB=1 .MODEL N4424AMS NMOS VTO=.86 IS=1E-15 KP=0.0085 +CBD=.66E-12 PB=1 .MODEL N4424AD D IS=5.516E-13 RS=.2084 N=1.0078 .MODEL SMOD1 VSWITCH RON=.001 ROFF=100 VON=1.5 VOFF=1 .MODEL SMOD2 VSWITCH RON=.001 ROFF=100 VON=-0.5 VOFF=-2.5 .ENDS ZVN4424A * *$ *