* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZVN3320F Spice Model v1.0 Last Revised 27/5/02 * .SUBCKT ZVN3320F 3 4 5 * ----connections---- D G S * M1 6 2 8 8 MOSMOD M2 6 2 8 8 MOSMODS RG 4 2 190 RIN 2 8 200E6 RD 3 6 RDSMOD 18 RS 8 5 RDSMOD 1.5 RL 3 5 35E6 C1 2 8 6.5E-12 *C2 2 3 1E-12 C3 15 14 3.8E-12 C4 16 8 5.3E-12 D1 5 3 DMOD1 D2 17 3 DMOD2 S1 2 15 13 14 SMOD1a S2 13 15 13 14 SMOD1b S3 16 13 8 13 SMOD2a S4 16 2 8 13 SMOD2b Egs1 2 17 2 8 1 Egs2 13 8 2 8 1 Eds1 14 8 3 8 1 .MODEL MOSMOD NMOS VTO=1.55 IS=1E-15 KP=0.07 CBD=39E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS NMOS VTO=0.8 IS=1E-15 KP=0.007 PB=1 .MODEL DMOD1 D IS=3E-8 RS=.17 N=1.95 TT=1e-9 BV=220 IBV=1E-3 .MODEL DMOD2 D CJO=1.8E-12 IS=1E-30 N=10 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=1 VOFF=-1 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=-1 VOFF=1 .MODEL SMOD2a VSWITCH RON=1e2 ROFF=1e4 VON=1.5 VOFF=3.5 .MODEL SMOD2b VSWITCH RON=1e-2 ROFF=1e4 VON=3.5 VOFF=1.5 .MODEL RDSMOD RES (TC1=7E-3 TC2=4.2E-5) .ENDS ZVN3320F * *$ *