* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZVN2120G Spice Model v2.1 Last Revised 12/10/06 * .SUBCKT ZVN2120G 3 4 5 * D G S M1 30 2 50 50 Mmod1 M2 30 2 50 50 Mmod2 RG 4 2 35 RIN 2 5 2E10 RL 3 5 2E8 RD 31 30 Rmod1 7 RS 50 51 1.0 C1 2 50 60E-12 C2 3 2 6E-12 C3 12 50 50E-12 C4 15 14 100E-12 D1 5 3 Dmod1 VX 51 5 0 H1 60 5 VX 10 S3 3 31 60 5 Smod3 S1A 2 12 13 50 Smod1a S1B 13 12 13 50 Smod1b S2A 2 15 14 13 Smod2a S2B 13 15 14 13 Smod2b Egs1 13 50 2 50 1 Eds1 14 50 30 50 1 * .MODEL Mmod1 NMOS VTO=1.8 IS=1E-15 KP=0.5 PB=1 LAMBDA=1.5E-3 .MODEL Mmod2 NMOS VTO=1.3 RS=2 KP=0.1 PB=1 LAMBDA=1.5E-3 .MODEL Dmod1 D IS=1E-12 BV=220 RS=1 CJO=124E-12 M=0.7 VJ=0.36 .MODEL Smod1a VSWITCH RON=.001 ROFF=100 VON=-6 VOFF=-4 .MODEL Smod1b VSWITCH RON=.001 ROFF=100 VON=-4 VOFF=-6 .MODEL Smod2a VSWITCH RON=.001 ROFF=100 VON=-1.5 VOFF=1.5 .MODEL Smod2b VSWITCH RON=.001 ROFF=100 VON=1.5 VOFF=-1.5 .MODEL Smod3 VSWITCH RON=0.1 ROFF=90 VON=4.5 VOFF=25 .MODEL Rmod1 RES (TC1=8E-3 TC2=1.8E-5) .ENDS ZVN2120G * *$ *