* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZVN0540A Spice Model v1.0 Last Revised 4/8/04 * * .SUBCKT ZVN0540A 3 4 5 * D G S M1 6 20 8 8 MOSMOD M2 6 20 8 8 MOSMODS RG 4 2 55 RIN 2 8 200E6 RD 3 6 RMOD1 40 RS 8 5 RMOD1 2.5 RL 3 5 200E6 C1 2 8 160E-12 C2 17 3 2E-12 D1 5 3 DMOD1 D2 17 3 DMOD2 Egs1 2 17 2 8 1 Egt1 2 20 21 5 1 Vgt1 5 22 1 Igt1 5 21 1 Rgt 21 22 RMOD2 1 .MODEL MOSMOD NMOS VTO=2.26 IS=1E-15 KP=.59 CBD=15E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS NMOS VTO=1.9 IS=1E-15 KP=0.02 PB=1 .MODEL DMOD1 D IS=2E-13 RS=10 N=1.01 IKF=3e-3 .MODEL DMOD2 D CJO=25e-12 IS=1e-30 N=10 .MODEL RMOD1 RES (TC1=8E-3 TC2=1.7E-5) .MODEL RMOD2 RES (TC1=-2.5e-3 TC2=3.3e-6) .ENDS * *$ *