* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL ZXGD3112 version1 *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=20May2016 *VERSION=1 *PIN ORDER 1:GND 2:GND 3:Vcc 4:GATE 5:PGND 6:PGND 7:DRAIN .SUBCKT ZXGD3112 1 2 3 4 5 6 7 Gin 12 11 7 2 .1 D1 10 11 DMOD D2 10 12 DMOD Rset 11 12 33.3k TC2=.1m Cset 11 12 1p Rgnd 12 2 1m Sw 14 2 12 11 SMOD Rbias 3 14 1k Cbias 14 2 .8n Dz 2 14 DMOD1 Rshort1 2 1 10m Rshort2 5 6 10m Q1 3 14 31 npns Q2 3 31 4 npnl Q3 2 31 4 pnpl Q4 2 14 31 pnps .MODEL DMOD D(BV=20) .MODEL DMOD1 D(BV=12) .MODEL SMOD VSWITCH(VOFF=10.5 VON=9.5 ROFF=1meg RON=.5) .MODEL npns NPN IS=6E-16 NF=1.005 BF=260 IKF=0.007 VAF=51 ISE=2E-16 NE=1.35 + BR=25 ISC=1e-15 NC=1.2 RB=200 RE=3 RC=0.6 CJC=0.24E-12 MJC=0.33 VJC=0.7 + CJE=1.02E-12 MJE=0.3 VJE=0.7 + TF=1E-9 TR=30e-9 .MODEL npnl NPN IS=3E-13 NF=1.005 BF=260 IKF=0.7 VAF=51 ISE=1E-14 NE=1.45 + BR=25 ISC=1e-13 NC=1.2 RB=2 RE=0.05 RC=0.1 CJC=27E-12 MJC=0.4 VJC=0.7 + CJE=114E-12 MJE=0.35 VJE=0.7 + TF=1E-9 TR=30e-9 .MODEL pnps PNP IS=5E-16 NF=1 BF=350 IKF=0.006 VAF=51 ISE=5E-16 NE=1.35 + BR=25 ISC=1e-15 NC=1.2 RB=500 RE=5 RC=.6 CJC=0.54E-12 MJC=0.32 VJC=0.5 + CJE=1.05E-12 MJE=0.2 VJE=0.6 + TF=10E-9 TR=30e-9 .MODEL pnpl PNP IS=2.2E-13 NF=1 BF=350 IKF=0.6 VAF=51 ISE=1E-14 NE=1.45 + BR=25 ISC=1e-13 NC=1.2 RB=3 RE=0.05 RC=0.1 CJC=35E-12 MJC=0.4 VJC=0.6 + CJE=125E-12 MJE=0.5 VJE=1 + TF=10E-9 TR=30e-9 .ENDS * (c) 2016 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL