* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL DMN61D8L N-channel MOSFET *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_SU *DATE=24/08/2015 *VERSION=1 **Pin order: Drain=10, Gate=50, Source=30 .SUBCKT DMN61D8L 10 50 30 M1 1 2 3 3 Nmod1 RD 10 1 Rmod1 1.02 RS 23 3 Rmod1 .08 RG 20 22 50 RIN 20 23 2E11 RDS 10 23 6E9 CGS 2 3 30E-12 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 40E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 23 10 DSUB EL 2 22 1 3 0.022 LS 30 23 1n *ESD and Clamp structures Dclamp1 10 55 Dclamp Dclamp2 20 55 Dclamp Desd1 20 60 DESD Desd2 30 60 DESD RgateS 50 20 5.5K RgateP 50 30 100K Desd3 50 40 DESD Desd4 30 40 DESD .MODEL Nmod1 NMOS (LEVEL=3 VTO=1.65 TOX=4.1E-8 NSUB=2E+17 KP=2 NFS=1E+10 IS=1E-15 N=10) .MODEL DCGD D (CJO =30E-12 VJ = 0.5 M = 0.43 T_ABS=25) .MODEL DSUB D (IS = 2E-13 N=1 RS=0.06 BV=80 IKF=50m CJO=100E-12 VJ=0.42 M=0.5 TT=11E-9 TRS1=1E-3 EG=1.09) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=.05e-3 TC2=12E-6) *ESD and CLAMP DIoDES .model DESD D(IS=.150f RS=1m BV=12 Ibv=10u) .model Dclamp D(IS=.160f RS=1m BV=60 Ibv=10u) .ENDS * (c) 2015 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *